??
CAD model selection
Selectable products: 12
HFE0000E5S10101MNB000000S00NW00S000
HELP_VARIABLE
PN
Part No.
BORE
Bore
Inch
RS
Rod Selection
STROKE
Stroke
Inch
MNT
Mounting Style
MM
Piston Rod Dia.
Inch
RES
Rod End Style
RESD
Rear Rod End Style
PORTTYPE
Port Type
PORTH
Head Port
PORTC
Port Cap
CUSHH
Head Cushion
CUSHC
Cap Cushion
ST
Stop Tube
STLEN
Stop Tube Length
Inch
WS
W Dimension Selection
Inch
WFS
WF Dimension Selection
Inch
AS
A Dimension Selection
Inch
ASD
A Rear Dimension Selection
Inch
XI
XI Dimension Selection
Inch
BBS
BB Dimension Selection
Inch
EKP
Extended Key Plate
SA
Stroke Adjuster
FEA
Front End Accessories
FEAA
Front End Accessorie Attachment
REA
Rear End Accessories
REAA
Rear End Accessorie Attachment
PRMAT
Piston Rod Material
SMATPTYPE
Seal Material and Piston Type
PAINT
Paint
PSH
Proximity Switch on Head
PSC
Proximity Switch on Cap
PSS
Piston Set Screw
E
Inch
F
Inch
G
Inch
J
Inch
K
Inch
P
Inch
R
Inch
DD
Inch
EE
LB
Inch
Y
Inch
V
0.250 Inch
RD
Inch
ZB
Inch
ZJ
Inch
Download CAD models
Previews - 3D